SLLU255A October 2016 – November 2024 TUSB1046-DCI , TUSB1046A-DCI
The headers in Table 2-1 are provided for TUSB1046 EQ configuration by default, configuration settings may need to be optimized depending on the amount of loss of each channel in the system.
Reference Designator | JMP Control | Configuration |
---|---|---|
JMP2 |
I2C_EN |
SHUNT on pin 2-3 (0 - 1k to GND) |
JMP3 | Downstream EQ0 | SHUNT on pin 1-2 (1 - 1k to VCC) |
JMP4 | Downstream EQ1 | SHUNT on pin 2-4 (R – 20k to GND) |
JMP5 | Upstream SSEQ0 | SHUNT on pin 1-2 (1 – 1k to VCC) |
JMP6 | Upstream SSEQ1 | SHUNT on pin 2-4 (R – 20k to GND) |
JMP7 | DP EQ0 | SHUNT on pin 2-3 (0 – 1k to GND) |
JMP8 | DP EQ1 | SHUNT on pin 2-4 (R – 20k to GND) |