SLLU255A October 2016 – November 2024 TUSB1046-DCI , TUSB1046A-DCI
The TUSB1046EVM-SRC can be used with a legacy DP Source or USB Host system to evaluate the USB Type-C implementation. Figure 2-1 is a typical test setup.
The EVM comes with a Micro B USB receptacle to connect to USB host systems and a DisplayPort receptacle to connect to DisplayPort-capable source. The TUSB1046 EVM uses the Texas Instruments TPS65987D (http://www.ti.com/product/TPS65987D) controller for power delivery and CC pin control.