SLLU255A October 2016 – November 2024 TUSB1046-DCI , TUSB1046A-DCI
Each of the TUSB1046 receiver lanes has individual controls for receiver equalization as shown in Table 2-2, Table 2-3, and Table 2-4. There are sixteen EQ settings with 0 being the lowest and Fh being the highest. Refer to the TUSB1046 datasheet for specific EQ value.
Level | Settings |
---|---|
0 | Option 1: Tie 1kΩ 5% to GND Option 2: Tie directly to GND |
R | Tie 20kΩ, 5% to GND |
F | Float (leave pin open) |
1 | Option 1: Tie 1kΩ 5% to VCC Option 2: Tie directly to VCC |
USB3.1 Downstream Facing Ports | USB3.1 Upstream Facing Port | |||||
---|---|---|---|---|---|---|
EQ1 Pin Level | EQ0 Pin Level | EQ Gain at 5GHz (dB) | SSEQ1 Pin Level | SSEQ0 Pin Level | EQ Gain at 5GHz (dB) | |
0 | 0 | Lowest EQ setting | 0 | 0 | Lowest EQ setting | |
0 | R | 0 | R | |||
0 | F | 0 | F | |||
0 | 1 | 0 | 1 | |||
R | 0 | R | 0 | |||
R | R | R | R | |||
R | F | R | F | |||
R | 1 | R | 1 | |||
F | 0 | F | 0 | |||
F | R | F | R | |||
F | F | F | F | |||
F | 1 | F | 1 | |||
1 | 0 | 1 | 0 | |||
1 | R | 1 | R | |||
1 | F | 1 | F | |||
1 | 1 | Highest EQ setting | 1 | 1 | Highest EQ setting |
All DisplayPort Lanes | ||
---|---|---|
DPEQ1 Pin Level | DPEQ0 Pin Level | EQ Gain at 4.05GHz (dB) |
0 | 0 | Lowest EQ setting |
0 | R | |
0 | F | |
0 | 1 | |
R | 0 | |
R | R | |
R | F | |
R | 1 | |
F | 0 | |
F | R | |
F | F | |
F | 1 | |
1 | 0 | |
1 | R | |
1 | F | |
1 | 1 | Highest EQ setting |