SLLU255A October 2016 – November 2024 TUSB1046-DCI , TUSB1046A-DCI
The TUSB1046 device is a USB Type-C/VESA DisplayPort, alternate mode, redriving MUX, which supports data rates up to 10Gbps for a downstream facing port (device). This EVM user's guide describes how to bring up the EVM, and includes schematics that can be used as a reference design for alternate mode implementations of the system with the TUSB1046 device.