SLLU303A August   2019  – March 2022 TLIN1028-Q1 , TLIN1028S-Q1

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Features
    2. 1.2 Description
  3. 2EVM Setup and Requirements
    1. 2.1 Commander Mode
    2. 2.2 Responder Mode
    3. 2.3 TXD and RXD
    4. 2.4 VCC Load Testing
    5. 2.5 LED Indication
  4. 3Schematic and Bill of Materials
    1. 3.1 Schematic
    2. 3.2 Bill of Materials
  5. 4Revision History

TXD and RXD

Access to the TXD and RXD pins is available on the J3 2x2 header on the board. GND pins are also included on this header to allow for easy driving using a function generator or return path for an oscilloscope probe. Pads to add capacitance to the TXD and RXD traces are available by using the C7 and C8 pads, respectively.