SLLU325 July   2020  – MONTH  ISO6720-Q1 , ISO6721 , ISO6721-Q1

 

  1.   Trademarks
  2. 1Introduction
  3. 2Overview
  4. 3Pin Configurations of the ISO672x Dual-Channel Digital Isolators
  5. 4ISO6721 Board Block Diagram and Image
  6. 5EVM Setup and Operation
  7. 6Bill of Materials
  8. 7EVM Schematics and Layout

Overview

The ISO672x is TI’s new digital isolator family capable of galvanic isolations up to 3000 VRMS. These isolators provide high electromagnetic immunity and low emissions at low power consumption, while isolating CMOS or LVCMOS digital I/Os. The ISO672x digital isolators have logic input and output buffers separated by a silicon oxide (SiO2) insulation barrier. Used with isolated power supplies, these devices block high voltages, isolate grounds, and prevent noise currents on a data bus or other circuits from entering the local ground and interfering with, or damaging sensitive circuitry.