SLLU326A May 2022 – June 2022 TLIN1431-Q1
Two modes of operation are available on the TLIN1431-Q1: pin mode and SPI mode. The mode of the device is determined by the state of pin 7 (PIN/nCS) upon power-up. If pin 7 is pulled low or connected to GND at startup, the device operates in pin mode, with no SPI interface. If pin 7 is left floating or pulled high at startup, then the device operates in SPI mode, where the SPI interface is enabled and the user can access the internal registers of the device.
Additionally, the TLIN14315-Q1 is capable of VIO less operation as determined by the biasing of this PIN/nCS pin. If it is left floating, the device operates using 3.3 V SPI communication. If it is pulled high to 5 V, then it operates using 5 V SPI communication.
Note the TLIN14313-Q1, which includes a 3.3 V LDO, does not include VIOless operation and is only capable of 3.3 V SPI communication.
J5 allows for easy biasing of the PIN/nCS pin to either a pull-down resistor for pin mode or floating/pull-up for VIOless SPI mode operation.
The TLIN1431-Q1 device has alternate pin designations and functions depending on the power-up mode chosen. The designations are shown in Table 2-1, and the functions of each pin are described in the TLIN1431-Q1 data sheet.
Pin | Pin mode | SPI mode |
---|---|---|
4 | WDT – Programmable watchdog window set input | CLK – SPI clock input |
5 | nWDR – Watchdog failure output trigger | SDO – SPI serial data output |
6 | WDI – Watchdog timer edge-triggered input | SDI – SPI serial data input |
7 | PIN – Input that sets the device to pin mode | nCS – SPI chip select |
8 | EN – Device mode change input | nINT – Device interrupt output |
9 | HSSC – High-side switch control input | FSO – Function output |
The user can start up the TLIN1431-Q1 into pin mode by connecting a shunt between pins “PIN/nCS” and “GND_PD” of J5, which applies a pull-down to GND to pin 7. Leaving all pins of J5 floating results in the TLIN1431-Q1 operating in SPI mode, and the TLIN14315-Q1 operates with 3.3 V SPI. Connect a shunt between pins “PIN/nCS” and “VCC_PU” of J5 to apply a pull-up to VCC, resulting in 5 V SPI operation for the TLIN14315-Q1.