SLLU326A May 2022 – June 2022 TLIN1431-Q1
Designator | Quantity | Value | Description | Part Number | Manufacturer |
---|---|---|---|---|---|
C1, C2, C3 |
3 |
0.1uF |
CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603 |
885012206095 |
Wurth Elektronik |
C4 |
1 |
1uF |
CAP, CERM, 1 uF, 50 V, +/- 10%, X7R, 0805 |
C0805C105K5RACTU |
Kemet |
C5 |
1 |
10uF |
CAP, CERM, 10 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 1210 |
UMJ325KB7106KMHT |
Taiyo Yuden |
C7 |
1 |
10uF |
CAP, CERM, 10 uF, 10 V, +/- 10%, X7R, 0805 |
885012207026 |
Wurth Elektronik |
C8 |
1 |
1uF |
CAP, CERM, 1 uF, 16 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 |
GCM188R71C105KA64D |
MuRata |
C10, C12 |
2 |
0.01uF |
CAP, CERM, 0.01 µF, 50 V,+/- 10%, X7R, 0603 |
885012206089 |
Wurth Elektronik |
C30 |
1 |
220pF |
CAP, CERM, 220 pF, 50 V, +/- 10%, X7R, 0603 |
C0603C221K5RACTU |
Kemet |
D1 |
1 |
80V |
Diode, Schottky, 80 V, 1 A, SMB |
B180B-13-F |
Diodes Inc. |
D2 |
1 |
250V |
Diode, Standard Recovery Rectifier, 250 V, 0.2 A, SOD-323 |
BAV21WS-TP |
Micro Commercial Components |
H1, H2, H3, H4 |
4 |
Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead |
NY PMS 440 0025 PH |
B&F Fastener Supply |
|
H5, H6, H7, H8 |
4 |
Standoff, Hex, 0.5"L #4-40 Nylon |
1902C |
Keystone |
|
J1, J2, J3, J5, J8, J14, J16 |
7 |
Header, 100mil, 3x1, Gold, TH |
TSW-103-07-G-S |
Samtec |
|
J4 |
1 |
Header, 100mil, 13x2, Gold, TH |
TSW-113-07-G-D |
Samtec |
|
J6, J7, J10, J13, J15, J17, J18 |
7 |
Header, 100mil, 2x1, Gold, TH |
TSW-102-07-G-S |
Samtec |
|
J9 |
1 |
Terminal Block, 5.08mm, 2x1, TH |
039544-3002 |
Molex |
|
J11 |
1 |
Mini DBL Banana Jack , Red, TH |
2143-2 |
Pomona Electronics |
|
J21 |
1 |
1mm Uninsulated Shorting Plug, 10.16mm spacing, TH |
D3082-05 |
Harwin |
|
J22 |
1 |
Default shunt positioning: between pins 1 and 2 of J2 |
2-881545-2 |
TE |
|
J23 |
1 |
Default shunt positioning: between pins 1 and 2 of J5 |
2-881545-2 |
TE |
|
J24 |
1 |
Default shunt positioning: between pins of J10 |
2-881545-2 |
TE |
|
J25 |
1 |
Default shunt positioning: between pins 1 and 2 of J14 |
2-881545-2 |
TE |
|
J26 |
1 |
Default shunt positioning: between pins of J15 |
2-881545-2 |
TE |
|
LBL1 |
1 |
Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll |
THT-14-423-10 |
Brady |
|
R1 |
1 |
1.00Meg |
RES, 1.00 M, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW06031M00FKEA |
Vishay-Dale |
R2, R8 |
2 |
200k |
RES, 200 k, 1%, 0.1 W, 0603 |
RC0603FR-07200KL |
Yageo |
R3, R5, R9, R10, R32 |
5 |
10.0k |
RES, 10.0 k, 1%, 0.1 W, 0603 |
RC0603FR-0710KL |
Yageo |
R4 |
1 |
100k |
RES, 100 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW0603100KJNEA |
Vishay-Dale |
R6, R11, R33 |
3 |
100k |
RES, 100 k, 1%, 0.1 W, 0603 |
RC0603FR-07100KL |
Yageo |
R7, R18 |
2 |
10.2k |
RES, 10.2 k, 1%, 0.1 W, 0603 |
RC0603FR-0710K2L |
Yageo |
R12 |
1 |
1.0k |
RES, 1.0 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW06031K00JNEA |
Vishay-Dale |
R13, R34 |
2 |
470 |
RES, 470, 5%, 0.25 W, AEC-Q200 Grade 0, 0603 |
ESR03EZPJ471 |
Rohm |
R14, R16 |
2 |
3.01k |
RES, 3.01 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW06033K01FKEA |
Vishay-Dale |
R17 |
1 |
0 |
RES, 0, 5%, 0.1 W, 0603 |
CRCW06030000Z0EA |
Vishay-Dale |
R20 |
1 |
510k |
RES, 510 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW0603510KJNEA |
Vishay-Dale |
R35 |
1 |
22.0 |
RES, 22.0, 1%, 0.1 W, 0603 |
RC0603FR-0722RL |
Yageo |
S1, S2 |
2 |
Switch, Tactile, SPST-NO, 0.05A, 12V, SMT |
EVQP1D05M |
Panasonic |
|
TP1, TP2, TP15, TP16 |
4 |
Test Point, Multipurpose, Orange, TH |
5013 |
Keystone |
|
TP3, TP4, TP5 |
3 |
Test Point, Multipurpose, Red, TH |
5010 |
Keystone |
|
TP6, TP7, TP8, TP9, TP10, TP11, TP12, TP13, TP14 |
9 |
Test Point, Multipurpose, Black, TH |
5011 |
Keystone |
|
TP17, TP19, TP20, TP22, TP23 |
5 |
Test Point, Multipurpose, Green, TH |
5126 |
Keystone |
|
TP24, TP25 |
2 |
Test Point, Multipurpose, Yellow, TH |
5014 |
Keystone |
|
U1 |
1 |
Automotive LIN SBC with Integrated High-Side Switch and Watchdog |
TLIN14315RGYRQ1 |
Texas Instruments |
|
U2, U3 |
2 |
GENERAL-PURPOSE LOW-VOLTAGE COMPARATOR, DBV0005A (SOT-23-5) |
LMV331QDBVRQ1 |
Texas Instruments |