All trademarks are the property of their respective owners.
This user’s guide describes EVM operation with respect to the ISOW1044 isolated CAN transceiver with integrated DC-DC converter in 20-pin WB SOIC package (DFM-20). This user guide also includes the EVM BoM, EVM schematic, EVM PCB layout, and typical laboratory setup.
The EVM enables a user to evaluate ISOW1044 device thoroughly before incorporating the device into their design. To facilitate the EVM to be powered from various power sources including regulated power supplies, standard DC adaptors and batteries, EVM includes two adjustable output LDOs (LM317M) that are connected to VIO and VDD pins of ISOW1044. This allows the LDO inputs to be connected to a wider range of supply voltages, and the optimum voltage for normal operation of the EVM is between 9 V to 12 V. The EVM also includes an on-board oscillator (LTC6908-1) that can be connected to the input pins (TXD and IN) of ISOW1044 through 0 Ω resistors. The oscillator helps to provide a quick test signal to verify device operation. The EVM can be configured to operate in various power supply voltages and test configurations the details of which are provided in following sections.
The EVM can be used to verify many of ISOW1044 datasheet parameters like input threshold voltages, current consumption and others. Some of the datasheet specifications require a different test setup configuration with necessary terminations than the ISOW1044DFMEVM and hence, they might not be verifiable from the EVM as-is. The example parameters include propagation delay and other timing specifications.
Figure 3-1 shows the ISOW1044 Isolated CAN Transceiver with Integrated DC-DC Converter pin configuration.