SLLU336A May   2021  – January 2022 MCT8316A

 

  1.   1
  2.   2
  3.   3
    1.     4
      1.      5
      2.      6
      3.      7
        1.       8
        2.       9
        3.       10
  4.   11
    1.     12
    2.     13
      1.      14
    3.     15
      1.      16
    4.     17
      1.      18
    5.     19
    6.     20
      1.      21
      2.      22
      3.      23
      4.      24
  5.   25
    1.     26
      1.      27
      2.      28
      3.      29
    2.     30
      1.      31
      2.      32
    3.     33
      1.      34
      2.      35
      3.      36
      4.      37
      5.      38
      6.      39
      7.      40
      8.      41
      9.      42
      10.      43
      11.      44
      12.      45
      13.      46

Speed input mode

MCT8316A provides four options to configure the input speed command.

  • PWM input on SPEED pin by varying duty cycle of input signal

  • Frequency input on SPEED pin by varying frequency of input signal

  • Analog input on SPEED pin by varying amplitude of input signal

  • Over I2C by configuring SPEED_CTRL

Configure the speed input [SPD_CTRL_MODE] register to select the appropriate speed input mode.

If PWM input on SPEED pin is chosen as the speed input, configure SPD_PWM_RANGE_SELECT to select the PWM frequency range.

If Frequency input on SPEED pin is chosen as the speed input, configure INPUT_MAX_FREQUENCY to select the maximum PWM frequency. For example, if 10 kHz is chosen as maximum PWM frequency, 10 kHz PWM signal on SPEED pin will correspond to 100% speed command.

To command the speed via I2C, toggle the “Enable Speed Control via I2C” in the I2C Control Section in GUI.