SLLU336A May   2021  – January 2022 MCT8316A

 

  1.   1
  2.   2
  3.   3
    1.     4
      1.      5
      2.      6
      3.      7
        1.       8
        2.       9
        3.       10
  4.   11
    1.     12
    2.     13
      1.      14
    3.     15
      1.      16
    4.     17
      1.      18
    5.     19
    6.     20
      1.      21
      2.      22
      3.      23
      4.      24
  5.   25
    1.     26
      1.      27
      2.      28
      3.      29
    2.     30
      1.      31
      2.      32
    3.     33
      1.      34
      2.      35
      3.      36
      4.      37
      5.      38
      6.      39
      7.      40
      8.      41
      9.      42
      10.      43
      11.      44
      12.      45
      13.      46

No Motor Fault [NO_MTR]

This fault gets triggered when the phase current is below No motor lock threshold % of base current.

Step 1: Make sure the motor phases are connected to J8.

Step 2: If the fault persists, set the No-Motor lock current threshold [NO_MTR_THR] to 0.005 V.

Step 3: For low inductance motors, increase PWM switching frequency [PWM_FREQ_OUT].

Step 4: Increase Min duty cycle [MIN_DUTY] during closed loop operation.

Please note that device might trigger Loss of sync [LOSS_OF_SYNC] when motor phases are disconnected while the motor is spinning.