SLLU336A May   2021  – January 2022 MCT8316A

 

  1.   1
  2.   2
  3.   3
    1.     4
      1.      5
      2.      6
      3.      7
        1.       8
        2.       9
        3.       10
  4.   11
    1.     12
    2.     13
      1.      14
    3.     15
      1.      16
    4.     17
      1.      18
    5.     19
    6.     20
      1.      21
      2.      22
      3.      23
      4.      24
  5.   25
    1.     26
      1.      27
      2.      28
      3.      29
    2.     30
      1.      31
      2.      32
    3.     33
      1.      34
      2.      35
      3.      36
      4.      37
      5.      38
      6.      39
      7.      40
      8.      41
      9.      42
      10.      43
      11.      44
      12.      45
      13.      46

Recommended Default Values based on application

Launch the MCx8316A EVM GUI. GUI will load the recommended default values based on the application.

If your application requires ultra-slow acceleration such as pedestal fans, load the default values listed in Table 3-1.

Table 3-1 Ultra-Slow Acceleration Default Values
Address NameAddressRecommended Value
ISD_CONFIG0x000000800x6F04C1C0
MOTOR_STARTUP10x000000820x2BA89190
MOTOR_STARTUP20x000000840x1A10B990
CLOSED_LOOP10x000000860x08220200
CLOSED_LOOP20x000000880x02A6E4B0
CLOSED_LOOP30x0000008A0x4CC40100
CLOSED_LOOP40x0000008C0x000CE944

CONST_SPEED

0x0000008E

0x00A00504

CONST_PWR

0x00000090

0x5DC04C84
150_DEG_TWO_PH_PROFILE0x000000960x36DB6DA6
150_DEG_THREE_PH_PROFILE0x000000980x36DB6D80
TRAP_CONFIG10x0000009A0x054BA106
TRAP_CONFIG20x0000009C0x62880000
FAULT_CONFIG10x000000920x78F43025
FAULT_CONFIG20x000000940x7447A009
GD_CONFIG10x000000AC0x1C440000
GD_CONFIG20x000000AE0x14000000
PIN_CONFIG10x000000A40x2D720600
PIN_CONFIG20x000000A60x080C0000
DEVICE_CONFIG0x000000A80x7FFF0000
PERI_CONFIG0x000000AA0x00000000

If your application requires slow acceleration such as blowers, load the default values listed in Table 3-2.

Table 3-2 Slow Acceleration Defalt Values
Address NameAddressRecommended Value
ISD_CONFIG0x000000800x6F04C180
MOTOR_STARTUP10x000000820x2F889192
MOTOR_STARTUP20x000000840x1A1CF990
CLOSED_LOOP10x000000860x09220200
CLOSED_LOOP20x000000880x02A6E4B0
CLOSED_LOOP30x0000008A0x4CC40100
CLOSED_LOOP40x0000008C0x000CE944
CONST_SPEED0x0000008E0x00A00504
CONST_PWR0x000000900x5DC04C84
150_DEG_TWO_PH_PROFILE0x000000960x36DB6DA6
150_DEG_THREE_PH_PROFILE0x000000980x36DB6D80
TRAP_CONFIG10x0000009A0x054BA106
TRAP_CONFIG20x0000009C0x52880000
FAULT_CONFIG10x000000920x78F43025
FAULT_CONFIG20x000000940x7447A009
GD_CONFIG10x000000AC0x1C440000
GD_CONFIG20x000000AE0x14000000
PIN_CONFIG10x000000A40x2D720600
PIN_CONFIG20x000000A60x080C0000
DEVICE_CONFIG0x000000A80x7FFF0000
PERI_CONFIG0x000000AA0x00000000

If your application requires faster acceleration such as robotic vacuums, load the default values listed in Table 3-3.

Table 3-3 Faster Acceleration Default Values
Address NameAddressRecommended Value
ISD_CONFIG0x000000800x6F04C100
MOTOR_STARTUP10x000000820x38C8D197
MOTOR_STARTUP20x000000840x1A399990
CLOSED_LOOP10x000000860x11466200
CLOSED_LOOP20x000000880x02A6E4B0
CLOSED_LOOP30x0000008A0x4CC40101
CLOSED_LOOP40x0000008C0x000CE944
CONST_SPEED0x0000008E0x00A00504
CONST_PWR0x000000900x5DC04C84
150_DEG_TWO_PH_PROFILE0x000000960x36DB6DA6
150_DEG_THREE_PH_PROFILE0x000000980x36DB6D80
TRAP_CONFIG10x0000009A0x054BA106
TRAP_CONFIG20x0000009C0x2A880000
FAULT_CONFIG10x000000920x78F43025
FAULT_CONFIG20x000000940x7947A009
GD_CONFIG10x000000AC0x1C440000
GD_CONFIG20x000000AE0x14000000
PIN_CONFIG10x000000A40x2D720600
PIN_CONFIG20x000000A60x080C0000
DEVICE_CONFIG0x000000A80x7FFF0000
PERI_CONFIG0x000000AA0x00000000

If your application requires ultra fast acceleration such as fuel pumps, load the default values listed in Table 3-4.

Table 3-4 Ultra Fast Acceleration Default Values
Address NameAddressRecommended Value
ISD_CONFIG0x000000800x6EC4C000
MOTOR_STARTUP10x000000820x3E07118B
MOTOR_STARTUP20x000000840x3B52239C
CLOSED_LOOP10x000000860x1F326200
CLOSED_LOOP20x000000880x02A224B0
CLOSED_LOOP30x0000008A0x4D640111
CLOSED_LOOP40x0000008C0x000CE944
CONST_SPEED0x0000008E0x00A00504
CONST_PWR0x000000900x5DC04C84
150_DEG_TWO_PH_PROFILE0x000000960x36DB6DA6
150_DEG_THREE_PH_PROFILE0x000000980x36DB6D80
TRAP_CONFIG10x0000009A0x050BA106
TRAP_CONFIG20x0000009C0x221C0000
FAULT_CONFIG10x000000920x60F43025
FAULT_CONFIG20x000000940x7487A009
GD_CONFIG10x000000AC0x1C440000
GD_CONFIG20x000000AE0x14000000
PIN_CONFIG10x000000A40x2D720600
PIN_CONFIG20x000000A60x08000000
DEVICE_CONFIG0x000000A80x7FFF0000
PERI_CONFIG0x000000AA0x00000000

If you are not sure of your application, load the default values listed in Table 3-5

Table 3-5 Default Values
Address NameAddressRecommended Value
ISD_CONFIG0x000000800x6F04C140
MOTOR_STARTUP10x000000820x35489195
MOTOR_STARTUP20x000000840x1A295990
CLOSED_LOOP10x000000860x0E3A0200
CLOSED_LOOP20x000000880x02A6E4B0
CLOSED_LOOP30x0000008A0x4CC40101
CLOSED_LOOP40x0000008C0x000CE944
CONST_SPEED0x0000008E0x00A00504
CONST_PWR0x000000900x5DC04C84
150_DEG_TWO_PH_PROFILE0x000000960x36DB6DA6
150_DEG_THREE_PH_PROFILE0x000000980x36DB6D80
TRAP_CONFIG10x0000009A0x054BA106
TRAP_CONFIG20x0000009C0x3A880000
FAULT_CONFIG10x000000920x78F43025
FAULT_CONFIG20x000000940x7447A009
GD_CONFIG10x000000AC0x1C440000
GD_CONFIG20x000000AE0x14000000
PIN_CONFIG10x000000A40x2D720600
PIN_CONFIG20x000000A60x080C0000
DEVICE_CONFIG0x000000A80x7FFF0000
PERI_CONFIG0x000000AA0x00000000