SLLU339 July 2021 ISOW7740 , ISOW7741 , ISOW7742 , ISOW7743 , ISOW7744
This section describes the typical test setup and operation of the EVM for device evaluation. Figure 4-1 shows how the ISOW-ADAPTOR-EVM can be mounted onto a PCB with ISOW784x footprint. The headers J3 and J4 are located under the PCB, hence, it might not be convenient to solder the whole PCB onto ISOW784x footprint as-is. Therefore, it is suggested that headers J3 and J4 are unplugged from J1 and J2 first, then J3 and J4 be soldered onto ISOW784x footprint after estimating their approximate positions and then hearders J1 and J2 be plugged onto J3 and J4, respectively. If needed, headers J3 and J4 can also be slightly bent to adjust the positions making it convenient to mount J1 and J2 as needed. Figure 4-2 shows a photograph of actual PCB side view highlighting J3 and J4 leads.