SLLU340 August 2021 MCT8316A
Figure 4-1 shows the major blocks of MCT8316AEVM evaluation module. The MCT8316AEVM is designed for an input supply from 4.5-V to 35-V. The MCT8316A includes three integrated half-bridges and implements a sensorless trapezoidal control algorithm to spin a motor with up to 8-A peak current. It also integrates an adjustable buck regulator.