SLLU341 July 2022 TMDS1204
The TMDS1204EVM is a PCB that helps customers evaluate the TMDS1204 for video applications with HDMI™ interfaces. This EVM can also be used as a hardware reference design for implementations of the TMDS1204. PCB design or layout files are available upon request to provide PCB design illustrations of the routing or placement rules with a TMDS1204 component.