SLLU342 May   2022 TCAN1462-Q1

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Overview
    2. 1.2 CAN EVM
      1.      5
      2.      6
      3. 1.2.1 Bill of Materials
  3. 2EVM Setup and Operation
    1. 2.1 Overview and Basic Operation Settings
      1. 2.1.1  VCC Power Supply (J2, J3, J9, and TP10)
      2. 2.1.2  I/O Power Supply VIO (J2, J10, and TP8)
      3. 2.1.3  Main Supply and I/O Header (J2)
      4. 2.1.4  TXD Input (J2 or TP6)
      5. 2.1.5  RXD Output (J2 or TP7)
      6. 2.1.6  STB or Pin 8 (J1, J2, or TP1)
      7. 2.1.7  J1 Configuration
      8. 2.1.8  TP1 Configuration
      9. 2.1.9  VIO or Pin 5 (J2, J10, or TP8)
      10. 2.1.10 J10 Configurations
      11. 2.1.11 J2 Configuration
      12. 2.1.12 SIC Network Configuration (J7 & J8)
    2. 2.2 Using CAN Bus Load, Termination, and Protection Configurations
    3. 2.3 Using Customer Installable I/O Options for Current Limiting, Pullup and Pulldown, Noise Filtering
  4. 3CAN EVM Configuration for TCAN1462-Q1 (Factory Installed)

J10 Configurations

If using a device that supports I/O level shifiting with a VIO pin on pin 5, this jumper can be used to provide power to pin 5. A shunt can be placed between pins 1 and 2 of J10 to short VCC and VIO together and allow VCC to power VIO.