SLLU342 May 2022 TCAN1462-Q1
The basic setup of the CAN EVM uses a single power supply required to evaluate standard 5-V or 3.3-V single-supply transceiver device performance. For single-supply transceivers, connect the 5- or 3.3-V VCC supply to the J9 jumper header, or the VCC and GND test-point loops. The power supplied should meet the required specification of VCC for the transceiver being tested.