SLLU342 May 2022 TCAN1462-Q1
Designator | Quantity | Value | Description | PartNumber | Manufacturer |
---|---|---|---|---|---|
C7, C8 |
2 |
0.1uF |
CAP, CERM, 0.1 uF, 25 V, +/- 10%, X5R, 0402 | GRM155R61E104KA87D | MuRata |
C9 |
1 |
10uF |
CAP, CERM, 10 uF, 25 V, +/- 10%, X7R, 1206_190 |
TMK316B7106KL-TD |
Taiyo Yuden |
C10, C14 | 2 | 1uF | CAP, CERM, 1 uF, 16 V, +/- 10%, X7R, 0603 | C1608X7R1C105K080AC | TDK |
C11, C12, C13 |
3 |
220pF |
CAP, CERM, 220 pF, 100 V, +/- 5%, C0G/NP0, 0805 |
C0805C221J1GACTU |
Kemet |
D1 |
1 |
24-V, 2-Channel ESD Protection Diode for In-Vehicle Networks |
ESD2CAN24DBZR |
Texas Instruments |
|
J1 |
1 |
Header, 100mil, 3x1, Gold, TH |
TSW-103-07-G-S |
Samtec |
|
J2 |
1 |
Header, 2.54 mm, 5x2, Gold, TH |
61301021121 |
Wurth Elektronik |
|
J3 |
1 |
D-Sub-9, 11Pos, Male, TH |
09 65 162 6810 |
Harting |
|
J4 |
1 |
Header, 2.54 mm, 4x1, Gold, TH |
61300411121 |
Wurth Elektronik |
|
J5, J6, J7, J8, J9, J10 |
6 |
Header, 2.54mm, 2x1, Gold, TH |
TSW-102-08-G-S |
Samtec |
|
L2, L3, L4, L5 |
4 |
3uH |
Ind Chip Wirewound 3uH 5% 7.9MHz 20Q-Factor Ceramic 300mA 1210 T/R |
AISC-1210-3R0J-T |
Abracon |
R1 |
1 |
4.75k |
RES, 4.75 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 |
ERJ-6ENF4751V |
Panasonic |
R2 |
1 |
0 |
RES, 0, 5%, 0.125 W, 0805 |
RC0805JR-070RL |
Yageo America |
R5, R9 |
2 |
0 |
RES, 0, 5%, 0.25 W, AEC-Q200 Grade 0, 1206 |
CRCW12060000Z0EA |
Vishay-Dale |
R6, R8 |
2 |
120 |
RES, 120, 1%, 1 W, AEC-Q200 Grade 0, 2512 |
CRCW2512120RFKEG |
Vishay-Dale |
R11 |
1 |
1.00Meg |
RES, 1.00 M, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 |
ERJ-6ENF1004V |
Panasonic |
R12 |
1 |
60.4 |
RES, 60.4, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 |
CRCW080560R4FKEA |
Vishay-Dale |
SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6 |
6 |
Shunt, 2.54mm, Gold, Black |
60900213421 |
Wurth Elektronik |
|
TP1, TP5, TP6, TP7, TP8, TP9 |
6 |
Test Point, Miniature, Blue, TH |
5117 |
Keystone |
|
TP2, TP3, TP4, TP11 |
4 |
Test Point, Miniature, Black, TH |
5001 |
Keystone |
|
TP10 |
1 |
Test Point, Miniature, Red, TH |
5000 |
Keystone |
|
U1 |
1 |
Fault-Protected CAN FD Transceiver with Signal Improvement Capability (SIC) and Standby Mode |
TCAN1462VDRQ1 |
Texas Instruments |
|
C1, C2, C3, C5, C6 |
0 |
20pF |
CAP, CERM, 20 pF, 100 V, +/- 5%, C0G/NP0, 0805 |
08051A200JAT2A |
AVX |
C4 |
0 |
4700pF |
CAP, CERM, 4700 pF, 100 V, +/- 10%, X7R, 0805 |
GRM219R72A472KA01D |
MuRata |
L1 |
0 |
100uH |
Inductor, Ferrite, 100 uH, 0.15 A, 2 ohm, SMD |
ACT45B-101-2P-TL003 |
TDK |
R3, R7 |
0 |
4.75k |
RES, 4.75 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 |
ERJ-6ENF4751V |
Panasonic |
R4, R10 |
0 |
60.4 |
RES, 60.4, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 |
CRCW080560R4FKEA | Vishay-Dale |