SLLU349 August   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Read This First
    1. 1.1 Information About Cautions and Warnings
    2. 1.2 FCC Warning
  4. 2What is in the Box
    1. 2.1 List of Hardware Items for Operation
    2. 2.2 List of Software Items for Operation
  5. 3Summary of Hardware Design
    1. 3.1 Ribbon-Cable Connector J2 and Pinout
    2. 3.2 Configuration of Pullup Resistors for Pins 8, 9, and 10
    3. 3.3 LED Indication of USB Attached
    4. 3.4 Step-by-Step Instructions for Operation and Troubleshooting
  6. 4PMBUS and SMBUS Communications
    1. 4.1 Basic SMBUS Transaction Types Supported
    2. 4.2 Special Signals Used for PMBUS and SMBUS Communications
    3. 4.3 Packet Error Checking (PEC) Implementation
    4. 4.4 Communication Clock Speed and Clock Stretching

FCC Warning

This equipment is intended for use in a laboratory test environment only. The equipment generates, uses, and can radiate radio frequency energy and has not been tested for compliance with the limits of computing devices pursuant to subpart J of part 15 of FCC rules, which are designed to provide reasonable protection against radio frequency interference. Operation of this equipment in other environments can cause interference with radio communications, in which case, the user, at their own expense, will be required to take whatever measures can be required to correct this interference.