SLLU350 April 2022 TUSB1142
Multiple jumpers are provided on the EVM for configuration of TUSB1142 and also for probe points.
The following is a list of 4-level jumpers which are used to configure the TUSB1142: JMP6, JMP7, JMP8, JMP9, JMP10, JMP11, JMP12, and JMP13. The jumper position to select between the different levels is detailed in 4-level Configuration Jumper Settings Table.
Jumper Position | 4-level State |
---|---|
Short 5 to 6 | 0 |
Short 3 to 4 | R |
Open | F |
Short 1 to 2 | 1 |
Jumper | Default Position | Description |
---|---|---|
JMP2 | Open | CC1. Pin 1 is probe point for CC1 |
JMP3 | Open | CC2. Pin 1 is probe point for CC2 |
JMP4 | Short 3 to 4 | FLIP/SCL. If TUSB1142 is configured for I2C mode (MODE pin (JMP13)) is floating, then jumper is clock for local I2C. Ensure R19 is populated. If TUSB1142 is configured for pin-strap mode, then this jumper controls the internal 2:1 mux.
|
JMP5 | Short 1 to 2 | AEQENZ/SDA. If TUSB1142 is configured for I2C mode (MODE pin (JMP13)) is floating, then jumper is data for local I2C. If TUSB1142 is configured for pin-strap mode, then jumper selects whether AEQ is enabled or not.
|
JMP6 | Open | SSEQ1/A1. If TUSB1142 is configured for I2C mode (MODE pin (JMP13)) is floating, then this jumper along with JMP6 will select the 7-bit I2C target address. Refer to TUSB1142 data sheet for details on available I2C target address options. If TUSB1142 is configured for pin-strap mode, then this jumper along with JMP6 selects EQ settings for SSTX receivers. Refer to TUSB1142 data sheet for details on EQ settings. |
JMP7 | Open | SSEQ0/A0. If TUSB1142 is configured for I2C mode (MODE pin (JMP13)) is floating, then this jumper along with JMP5 will select the 7-bit I2C target address. Refer to TUSB1142 data sheet for details on available I2C target address options. If TUSB1142 is configured for pin-strap mode, then this jumper along with JMP5 selects EQ settings for SSTX receivers. Refer to TUSB1142 data sheet for details on EQ settings. |
JMP8 | Open | EQCFG. If TUSB1142 is configured for I2C mode (MODE pin (JMP13)) is floating, then this jumper must be left floating for normal operation. If TUSB1142 is configured for pin-strap mode, then this jumper will select EQ options for SSTX receiver and CRX receivers. Refer to TUSB1142 data sheet for details. |
JMP9 | Open | AEQCFG. Selects upper limit for AEQ. Refer to TUSB1142 data sheet for details. |
JMP10 | Open | CEQ1. If TUSB1142 is configured for pin-strap mode, then this jumper along with JMP10 selects EQ settings for CRX receivers. Refer to TUSB1142 data sheet for details on EQ settings. |
JMP11 | Open | CEQ0. If TUSB1142 is configured for pin-strap mode, then this jumper along with JMP10 selects EQ settings for CRX receivers. Refer to TUSB1142 data sheet for details on EQ settings. |
JMP12 | Short 1 to 2 | MODE. Selects between pin-strap and I2C mode. The default is pin-strap mode.
|
JMP13 | Open | VIO_SEL. Selects whether local I2C interface is at 1.8 V or 3.3 V signalling levels. The default is 3.3 V. Short pins 1 and 2 to select 1.8 V. |
JMP14 | Open | SLP_S0#. |
JMP15 | Short 3 to 4 | EN. The EN will enable or disable the TUSB1142. By default this jumper is configured for confrim from U2 |
JMP16 | Open | TPS25820 CHG pin. Used to select between standard USB or 1.5-A Type-C current sourcing ability. |
JMP17 | Open | TPS25820 Faultz pin. Used to montior fualt condition on USB Type-C receptacle VBUS. |
JMP18 | Open | TPS25820 EN pin. Logic input to turn TPS25820 (U2) device on and off |
JMP19 | Open | Power for TUSB1142. Selects whether TUSB1142 is powered from VBUS or 5 V barrel jack. The default is power from USB VBUS. Shorting between position 1 and 2 will select the 5 V barrel jack. |
JMP20 | Open | The local I2C voltage pull-up option. The default is local I2C pull-ups are connected to TUSB1142's 3.3 V VCC supply. Removing R47 allows for feeding external DC supply for local I2C. |