SLLU362 December 2022
The MCF8315EVM includes a USB-UART interface, using a MSP430FR2355 microcontroller, that serves as a communication bridge between a host PC and the MCF8315 device for configuring various device settings and reading fault diagnostic information. A MCF8315A GUI is available to interface with and configure the MCF8315 using this communication interface.
Access the MCF8315A GUI through the TI Cloud Gallery.