SLLU362 December   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Cautions and Warnings
  4. 2Introduction
  5. 3Quick Start Guide
  6. 4Hardware and Software Overview
    1. 4.1 Hardware Connections Overview – MCF8315EVM
    2. 4.2 Connection Details
    3. 4.3 MSP430FR2355 Microcontroller & User Interface
    4. 4.4 LED Lights
    5. 4.5 User-Configurable Settings
  7. 5Hardware Setup
  8. 6MCF8315 GUI Application
    1. 6.1 Running the GUI
    2. 6.2 Offline Installer
  9. 7MSP430FR2355 Interface Firmware
    1. 7.1 Downloading Code Composer Studio and Importing MSP430FR2355 Interface Firmware Code
    2. 7.2 Using the eZ-FET to Program the MSP430FR2355
  10. 8Schematics
    1. 8.1 Main Supply and Pi Filter
    2. 8.2 Connectors and Interface
    3. 8.3 USB to UART
    4. 8.4 MCU Programming and Debug
    5. 8.5 MSP430FR2355 MCU
    6. 8.6 MCF8315 3-Phase Sensorless FOC Integrated Driver
    7. 8.7 Buck Regulator
    8. 8.8 Status LEDs
    9. 8.9 Switches and Speed Input
  11. 9Revision History

Introduction

The MCF8315 is a 4.5-V to 35-V, 5-A peak integrated three-phase gate driver IC with sensorless field-oriented control for motor drive applications. It provides three accurately trimmed and temperature compensated half-bridge MOSFETS, gate drivers, charge pump, current sense amplifier, linear regulator for the external load and adjustable buck regulator. The I2C interface variant (MCF8315) also provides a standard I2C interface for configuring the various device settings and reading fault diagnostic information through an external controller.

The MCF8315EVM includes an onboard FTDI chip to convert USB communication from the micro-USB connector into UART and an onboard MSP430FR2355 MCU to interface with the MCF8315. It can also provide SPI communication for the SPI variant of the MCF8315 device. There are many user-selectable jumpers, resistors, connectors, and test points to evaluate many features of the device and configure device-specific settings.

This document serves as a startup guide to supplement the MCF8315EVM. It is intended for engineers to design, implement, and validate reference hardware for the MCF8315 device.

GUID-A9F274A0-6C79-4587-964C-5EA15AD8D10D-low.pngFigure 2-1 MCF8315EVM Printed Circuit Board (PCB - Top View)