SLLU364 may 2023 MCT8315A
Follow below recommendations based on the type of fault triggered by MCT8315A.
Case 1: Follow below recommendations ff motor gets locked due to LOCK_LIMIT fault. Device triggers LOCK_LIMIT fault when the motor accelerates in closed loop or when the motor is overloaded.
Step 1: Increase lock detection current threshold [LOCK_ILIMIT]
Step 2: Increase the Lock detection current limit deglitch time [LOCK_ILIMIT_DEG] if the motor can withstand [LOCK_ILIMIT] for [LOCK_ILIMIT_DEG] time.
Step 3: Decrease CL_ACC.
Step 4: Enable dynamic degauss.
Case 2: Follow below recommendations if the device triggers CBC_ILIMIT, MTR_LCK, LOSS_OF_SYNC or ABN_SPEED.
Step 1: Increase CBC current limit
Step 2: Decrease CL_ACC.
Step 3: Enable dynamic degauss.
Case 3: If the motor vibrates and device fails to detect any fault, set the abnormal speed threshold to a value slightly above maximum speed. For example, if the maximum speed is 1000 Hz, set the abnormal speed threshold to 1100 Hz.
Case 4: If the motor generates high frequency noise and device fails to detect any fault, set the maximum degauss window [DEGAUSS_MAX_WIN] to either 15°or 18°. Default value is 22.5°.
Case 5: If the motor is loaded at lower speeds, MTR_LCK fault might get triggered when Min duty cycle is set too low. We recommend to se the Min duty cycle after loading the motor at lower speeds.
MCT8315A provides options to either latch LOCK_LIMIT fault or auto retry for [AUTO_RETRY_TIMES] after every [LCK_RETRY] seconds. This can be configured in LOCK_ILIMIT_MODE. We have defaulted the auto retry time and lock retry.