SLLU368
april 2023
Description
Features
1
Evaluation Module Overview
1.1
Kit Contents
2
Operating the EVM
2.1
Setup
2.1.1
Single Supply Operation
2.1.2
Dual Supply Operation
2.2
Operating the THVD24X2VEVM in Default Setup
2.3
Operating the THVD24X2VEVM With Modifications
2.3.1
Single-ended Bus Modification Operational Modes
2.3.2
Differential Signal Bus Modification Operational Mode
3
Hardware Design Files
3.1
Schematics
3.2
PCB Layouts
3.3
Bill of Materials (BOM)
4
Additional Information
4.1
Trademarks
5
References
Features
Ready to use out-of-box with THVD2452VDR preinstalled
Two 10-µF and two 47-µF decoupling capacitors installed on VCC to GND and GND to EARTH connections
Resistor pad available to create resistive link between GND and EARTH connections
Common-mode voltage connection points to test device with multiple common-mode voltages
Figure 1-1
THVD24X2VEVM Top View