SLLU373
November 2023
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Quick Start Guide
2.2
Hardware Setup
2.3
Hardware Connections Overview
2.4
Connection Details
2.5
MSP430FR2355 Microcontroller
2.6
LED Lights
2.7
User Configurable Settings
3
Software
3.1
Firmware and GUI Application
3.2
Downloading and Running Motor Studio
3.3
Downloading Code Composer Studio and Importing GUI Firmware
3.4
Using eZ-FET to Program the Onboard MSP430FR2355
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layouts
4.3
Bill of Materials (BOM)
5
Additional Information
5.1
Trademarks
3.2
Downloading and Running Motor Studio
Connect the MCF8329EVM as described in
Section 2.2
.
Download the latest version of the
Motor Studio GUI
.
Once the Motor Studio GUI is installed, run the Motor Studio GUI application.
Click the red
Setup Now
button under
Hardware Setup
on the bottom right side of the window.
After setting up the hardware settings of the MCF8329EVM, click on the
Quick Spin
option to begin configuring the device.
Figure 3-1
Motor Studio GUI MCF8329A Home Page