SLLU373 November 2023
The hardware required to run the motor is the MCF8329EVM, a micro-USB cable, and a power supply with a DC output from 4.5-V to 60-V. Follow these steps to start up the MCF8329EVM:
If using the MCF8329EVM with an external microcontroller, then remove all shunt jumpers from jumper bridge J9. Connect with external jumpers to the right side of the jumper bridge from the external MCU.