SLLU374 November   2024 MCF8329A

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Hardware Design and Setup
    1. 2.1 Board Design
      1. 2.1.1 External MOSFET Selection
      2. 2.1.2 Gate Resistor Selection
      3. 2.1.3 Bootstrap and GVDD Capacitor Selection
      4. 2.1.4 Current Shunt Resistor Selection
      5. 2.1.5 VREG MOSFET Selection
      6. 2.1.6 Additional External Power Stage Components
  6. 3Connecting to the GUI
  7. 4Spinning Into Closed Loop
    1. 4.1 Essential Configuration
      1. 4.1.1 Loading Recommended Default Values
      2. 4.1.2 Setting Base Current
      3. 4.1.3 Setting Current Limits
      4. 4.1.4 Setting Voltage Limits
      5. 4.1.5 Input the Motor's Phase Resistance and Inductance
      6. 4.1.6 Maximum Electrical Speed (Hz)
      7. 4.1.7 Run MPET to Identify Motor Parameters
        1. 4.1.7.1 Skipping MPET Measurements
    2. 4.2 Testing for Successful Startup Into Closed Loop
  8. 5Basic Controls
    1. 5.1 Speed Input Mode
    2. 5.2 Preventing Back Spin of Rotor During Startup
    3. 5.3 Faster Startup Timing
    4. 5.4 Improving Speed Regulation
    5. 5.5 Limiting and Regulating Supply Power
    6. 5.6 MTPA Tuning
    7. 5.7 Motor Studio Optimization Wizards
  9. 6Fault Handling
    1. 6.1 MPET BEMF FAULT [MPET_BEMF_FAULT]
    2. 6.2 Abnormal BEMF Fault [ABN_BEMF]
    3. 6.3 Lock Current Limit [LOCK_LIMIT]
    4. 6.4 Hardware Lock Current Limit [HW_LOCK_LIMIT]
    5. 6.5 No Motor Fault [NO_MTR]
    6. 6.6 Abnormal Speed [ABN_SPEED]

Loading Recommended Default Values

Select the Quick Spin option on the Motor Studio Home page or on the menu on the left side of the window. Using the Select Preset drop down menu in the Load Default section select a register configuration which is most similar to the application use case or the Default MCF8329A Registers option. After selecting the desired register configuration, click on the Load Preset Values button.

 Load Default Register
                    Configuration Figure 4-2 Load Default Register Configuration