SLLU374 November 2024 MCF8329A
The MCF8329A is a 4.5-V to 60-V, three-phase brushless-DC (BLDC) gate driver IC with code-free sensorless field oriented control (FOC) for motor drive applications. The device integrates a single shunt current sense amplifier (CSA) along with an external shunt resistance to sense the motor current. This document helps customers to set up the MCF8329A, enabling them to experience the devices' powerful performance and flexible programmability.