SLLU375 September 2024 ISO1228
This user’s guide describes the evaluation module (EVM) for the ISO1228 isolated digital-input receiver. The ISO1228EVM allows designers to evaluate device performance for the fast development and analysis of isolated systems. The EVM supports evaluation of the ISO1228 SSOP package device, which helps the user to evaluate 8 channels that can be configured for IEC 61131-2 Type 1, 2, or 3 sink/source digital inputs.
This document provides the EVM operation and setup, and contains the EVM schematics, bill of materials, PCB layouts.