SLLU375
September 2024
ISO1228
1
Description
Features
4
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Pin Configuration of the ISO1228
2.2
EVM Board Block Diagram and Image
2.3
EVM Setup and Operation
2.3.1
EVM Jumper Settings
3
Hardware Design Files
3.1
Schematics
3.2
PCB Layouts
3.3
Bill of Materials
4
Additional Information
4.1
Trademarks
Features
Eight configurable IEC 61131-2 type 1, 2, or 3 isolated digital inputs
Eight Sink/Source mode configurable inputs
VCC1 logic supply voltage range 1.71V to 5.5V
AVCC field supply voltage range 8V to 36V
Serial SPI and parallel output options
Programmable glitch filters
TVS diodes for improved surge performance