SLLU375 September 2024 ISO1228
The ISO1228 device is an integrated 8-channel isolated digital-input receiver configurable for IEC 61131-2 Type 1, 2, and 3 digital inputs. The device receives up to a 36V digital input signals and provides isolated digital outputs. A VCC1 logic supply voltage and AVCC field supply voltage is required for operation. The device offers many configurable options and built in features such as LED field side indications, fault indications, and cyclic redundancy check (CRC) allowing for versatility and robustness. These features make the ISO1228 an excellent choice for numerous applications, which utilize digital inputs, such as programmable logic controllers (PLC), motor drive digital inputs, and industrial transport digital inputs.