SLLU375 September 2024 ISO1228
This section describes the basic setup and operation of the EVM for performance evaluation. An example of one potential configuration for operating the ISO1228EVM is shown in Figure 2-3. In this setup, the digital input signal from the signal generator is connected between one of the INx pins and AVSS. The field side power supply is connected at AVCC and AVSS. The logic side power supply is connected at VCC1 and GND1. All output signals are monitored using an oscilloscope on the corresponding OUTx pin.
Component | Description |
---|---|
D1, D2, D3, D4, D5, D6, D7, D8 | Can be added for additional surge protection |
C3, C4, C5, C6, C7, C8, C9, C10 | Can be added for additional filtering control on the input pins |
R1, R2, R3, R4, R5, R6, R7, R8 | RTHR, Replace to modify voltage transition thresholds |
R10, R11, R12, R13, R14, R15, R16, R17 | RPAR, Replace according to RILIM selection |
R18 | RILIM, Replace to modify current limit drawn from each digital input |
Sink/Source Mode | The EVM can be operated in sink, source, and sink/source mode without needing to modify any components. |