SLLU376 December 2023
The RS485FLDPLXDRCEVM Comes Ready to Operate Directly Out of Box with a THVD2412DRCR installed at U1. All the Signal and Power Jumpers/Inputs (J1 – J15) come pre-installed on board.
Jumper ID | Function | Package | Installed? |
---|---|---|---|
J1 |
R Pin Output |
8 Pin Header |
Yes |
J2 |
/RE Input |
8 Pin Header |
Yes |
J3 |
DE Input |
8 Pin Header |
Yes |
J4 |
D Pin Output |
8 Pin Header |
Yes |
J5 |
VCC Power Input |
3 Pin Terminal Block |
Yes |
J6 |
Common Mode Input Connection for A and B |
4 Pin Header |
Yes |
J7 |
Common Mode Input Connection for A |
4 Pin Header |
Yes |
J8 |
Common Mode Input Connection for B |
4 Pin Header |
Yes |
J9 |
Differential Bus Jumper (A,B) |
4 Pin Header |
Yes |
J10 |
Differential Bus Jumper (A,B) |
4 Pin Header |
Yes |
J11 |
Differential Receiver Input Terminal Block |
3 Pin Terminal Block |
Yes |
J12 |
Differential Bus Jumper (Y,Z) |
4 Pin Header |
Yes |
J13 |
Differential Bus Jumper (Y,Z) |
4 Pin Header |
Yes |
J14 |
Differential Driver Output Terminal Block |
3 Pin Terminal Block |
Yes |
J15 |
Common Mode Input Connection for Y and Z |
4 Pin Header |
Yes |
J16 |
Common Mode Input Connection for Y |
4 Pin Header |
Yes |
J17 |
Common Mode Input Connection for Z |
4 Pin Header |
Yes |
Resistor ID | Function | Package | Comment | Installed? |
---|---|---|---|---|
R1 | 0 Ω connection series resistor | 0603 | For R Pin | Yes |
R2 | Pull up resistor | 0603 | For R Pin | No |
R3 | Current limiting resistor for diode | 0603 | For R LED D1 (R pin) | Yes |
R4 | 0 Ω connection series resistor | 0603 | For Enable 1 (DE on DRC Pkg and /RE on D Pkg) | Yes |
R5 | Pull up resistor | 0603 | For Enable 1 (DE on DRC Pkg and /RE on D Pkg) | No |
R6 | Pull down resistor | 0603 | For Enable 1 (DE on DRC Pkg and /RE on D Pkg) | No |
R7 | 0 Ω connection series resistor | 0603 | For Enable 2 (/RE on DRC Pkg and DE on D Pkg) | Yes |
R8 | Pull up resistor | 0603 | For Enable 2 (/RE on DRC Pkg and DE on D Pkg) | No |
R9 | Pull down resistor | 0603 | For Enable 2 (/RE on DRC Pkg and DE on D Pkg) | No |
R10 | 0 Ω connection series resistor | 0603 | For D Pin | Yes |
R11 | Pull up resistor | 0603 | For D Pin | No |
R12 | Pull down resistor | 0603 | For D Pin | No |
R13 | Current limiting resistor for diode | 0603 | For D LED D2 (D Pin) | Yes |
R14 | GND to EARTH pull down for VCC supply | 0603 | N/A | No |
R15 | Current limiting resistor for diode | 0603 | For VCC LED (D3) | Yes |
R16 | 120 Ω termination resistor | 0805 | Needed for RS-485 applications (Terminal Nodes) | No |
R17 |
0 Ω connection series resistor “A” line |
0603 | N/A | Yes |
R18 | 0 Ω series connection resistor “B” Line | 0603 | N/A | Yes |
R19 | 120 Ω Termination Resistor | 0805 | Needed for RS-485 applications (Terminal Nodes) | No |
R20 | 0 Ω Connection Series Resistor “Z” line | 0603 | N/A | Yes |
R21 | 0 Ω series connection resistor “Y” line | 0603 | N/A | Yes |
R22 |
Common mode load “A” line |
0603 |
N/A |
No |
R23 |
Common mode load “B” line |
0603 |
N/A |
No |
R24 |
Common mode load “Z” line |
0603 |
N/A |
No |
R25 |
Common mode load “Y” line |
0603 |
N/A |
No |
Capacitor ID | Function | Package | Comment | Installed? |
---|---|---|---|---|
C1 | Load capacitance for “R” | 0603 | N/A | No |
C2 | 47uF | 10 V decoupling capacitor | 0805 | From GND to EARTH on VCC Supply | Yes |
C3 | 10uF | 6.3V decoupling capacitor | 0805 | From GND to EARTH on VCC supply | Yes |
C4 | 47uF | 10 V decoupling capacitor | 0805 | From VCC to GND on VCC Supply | Yes |
C5 | 10uF | 6.3V decoupling capacitor | 0805 | FROM VCC to GND on VCC Supply | Yes |
C6 | 100 nF | 6.3V decoupling capacitor | 0603 | From VCC pin on U1 to GND | Yes |
C7 | 100 nF | 25 V decoupling capacitor | 0603 | Common mode supply capacitance | No |
C8 | 100 nF | 25 V decoupling capacitor | 0805 | Common mode supply capacitance | No |
C9 | 100 nF | 25 V termination capacitor | 0805 | Optional termination capacitance | No |
C10 | 100 nF | 25 V termination capacitor | 0603 | Optional termination capacitance | No |
C11 | 100 nF | 25 V decoupling capacitor | 0603 | Common mode supply capacitance | No |
C12 | 100 nF | 25 V decoupling capacitor | 0603 | Common mode supply capacitance | No |
LED ID | Function | Package | Comment | Installed? |
---|---|---|---|---|
D1 | “R” Line LED – Red | Non-Standard | N/A | Yes |
D2 | “D” Line LED – Green | Non-Standard | N/A | Yes |
D3 | “VCC” LED – Blue | Non-Standard | N/A | Yes |
IC ID | Function | Package | Comment | Installed? |
---|---|---|---|---|
U1 | Full Duplex RS-485 IC in DRC (10 Pin VSSON) Package | DRC | Comes pre-installed with THVD2412DRC | Yes |
The default setup is optimized to work with the THVD2412DRCR operating without a common mode voltage.