SLLU378 April 2024
The TUSB564-Q1 device is a USB Type-C/VESA DisplayPort, alternate mode, redriving switch, which supports data rates up to 5Gbps for an upstream facing port (device).
This EVM user's guide describes how to bring up the EVM, and includes schematics that can be used as a reference design for alternate mode implementations of the system with the TUSB564-Q1 device.