SLLU379
March 2024
THVD4421
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Power Requirements
2.2
Board Setup and Operation
2.3
Header and Jumper Information
2.4
Resistor Information
2.5
Capacitor Information
2.6
LED Information
2.7
IC Information
2.8
Test Points
2.9
Assembly Instructions
2.10
Best Practices
3
Hardware Design Files
3.1
Schematics
3.2
PCB Layouts
3.3
Bill of Materials (BOM)
4
Additional Information
4.1
Known Hardware or Software Issues
4.2
Trademarks
5
References
2.7
IC Information
Table 2-8 IC Information
IC ID
Function
Package
Comment
Installed?
U1
THVD4421 – RS-485 and RS-232 multiprotocol transceiver
RHB
Comes pre-installed with THVD4421RHB
Yes