SLLU379 March 2024 THVD4421
The THVD4421EVM comes pre-installed with THVD4421RHB installed at U1. All the signal and signal jumpers and IO connections (J1 – J18) come pre-installed on board. See Table 3-4 for descriptions on every pad on the board and if the pads are pre-installed by default.
Jumper ID | Function | Package | Comment | Installed? |
---|---|---|---|---|
J1 | L1 I/O | 4x2 header | L1 Pin on U1 | Yes |
J2 | L2 I/O | 4x2 header | L2 Pin on U1 | Yes |
J3 | L3 I/O | 4x2 header | L3 Pin on U1 | Yes |
J4 | L4 I/O | 4x2 header | L4 Pin on U1 | Yes |
J5 | Control signals inputs | 2x20 header | THVD4421 control signal access | Yes |
J6 | VCC input |
3 pin terminal block |
Power, GND, and EARTH connections | Yes |
J7 | VIO input | 3 pin terminal block | Power, GND, and EARTH connections | Yes |
J8 | VCC to VIO jumper | 1x2 header | Used in single supply applications (shunt jumper) | Yes |
J9 | GND to EARTH jumper | 1x2 header | Used when no Earth is present (shunt jumper) | Yes |
J10 | R3 RS-485 bus jumper | 1x2 header | Shunt to connect R3 to J16 (RS-485) | Yes |
J11 | R4 RS-485 bus jumper | 1x2 header | Shunt to connect R4 to J16 (RS-485) | Yes |
J12 | R1 RS-485 bus jumper | 1x2 header | Shunt to connect R1 to J17 (RS-485) | Yes |
J13 | R2 RS-485 bus jumper | 1x2 header | Shunt to connect R2 to J17 (RS-485) | Yes |
J14 | RS-232 bus signal jumper | 4x2 header | Shunt each row to connect to D-SUB | Yes |
J15 | IC variant jumper | 1x2 header | See Powering the Board for J15 usage instructions | Yes |
J16 | RS-485 terminal block for R3 and R4 | 3 pin terminal block | R3 and R4 Output (RS-485) | Yes |
J17 | RS-485 terminal block for R1 and R2 | 3 pin terminal block | R1 and R2 output (RS-485) | Yes |
J18 | RS-232 DSUB connector | 9 pin d-sub connector | RS-232 output | Yes |