SLLU380 March 2024 THVD4411
The THVD4411EVM allows for quick prototyping of TI's RS-485 and RS-232 multiprotocol transceiver (THVD4411). The EVM allows for half and full duplex RS-485 operational modes as well as 1T1R RS-232 communication. The THVD4411EVM can be powered by a single supply from 3V to 5.5V or can have a separate logic supply that allows control of the transceiver by controllers operating as low as 1.8V. Multiple speeds are allowed through the use of the slew rate control pin and the ability to use integrated terminations in RS-485 mode.