SLLU380 March 2024 THVD4411
The THVD4411EVM comes pre-installed with THVD4431RGE installed at U1. All the signal and signal jumpers and IO connections (J1 – J15) come pre-installed on board. Please see Table 3-3 for descriptions on every pad on the board and if the pads are pre-installed by default.
Jumper ID | Function | Package | Comment | Installed? |
---|---|---|---|---|
J1 |
VCC input |
3 Pin Terminal Block |
Power, GND, and EARTH connections |
Yes |
J2 |
VIO input |
3 Pin Terminal Block |
Power, GND, and EARTH Connections |
Yes |
J3 |
VCC to VIO jumper |
2x1 Header |
Shunt to make VIO = VCC |
Yes |
J4 |
GND to EARTH jumper |
2x1 Header |
Shunt if no EARTH connection in test. |
Yes |
J5 |
L1 I/O access |
4x2 Header |
THVD4411 L1 access |
Yes |
J6 |
L2 I/O access |
4x2 Header |
THVD4411 L2 access |
Yes |
J7 |
R1 and R2 I/O access |
3 Pin Terminal Block |
R1 and R2 access for RS-485 usage on THVD4411 |
Yes |
J8 |
R3 and R4 I/O access |
3 Pin Terminal Block |
R3 and R4 access for RS-485 usage on THVD4411 |
Yes |
J9 |
R2 to J7 jumper |
1x2 Header |
Shunt for R2 signal to be routed to J7 |
Yes |
J10 |
D-SUB connector for RS-232 signals |
D-SUB9 Connector |
RS-232 signal output |
Yes |
J11 |
R1 to J7 jumper |
1x2 Header |
Shunt for R1 Signal to be routed to J7 |
Yes |
J12 |
R4 to J8 jumper |
1x2 Header |
Shunt for R4 Signal to be routed to J8 |
Yes |
J13 |
R3 to J8 jumper |
1x2 Header |
Shunt for R3 Signal to be routed to J8 |
Yes |
J14 |
RS-232 bus signal jumper |
4x2 Header |
Shunt rows 2 and 3 to connect R2 and R3 pins to J10 for RS-232 |
Yes |
J15 |
THVD4411 control signal access |
2x20 Header |
Access control pins for THVD4411 and VIO and GND connections available |
Yes |