SLLU383 October 2024
The MCF8329RRYEVM includes a variety of user-selectable jumpers, switches, and resistors on the entirety of the evaluation board to configure settings. A summary all of these configurable settings is provided in Table 2-2.
Designator | Setting Name | Description | Layer | Position | Function |
---|---|---|---|---|---|
J8 | 3V3_SEL | Select 3.3V source for MCU power | Top | J8 = 3V3EXT | External |
J8 = 3V3COM | From FTDI (30mA) | ||||
J6 | 5V_SEL | Select 5V source for FTDI power | Top | J6 = 5V_EXT | External |
J6 = 5V_USB | From USB power (500mA) | ||||
J13 |
SPEED_SEL |
Selects SPEED input source |
Top |
J13 = I2C |
From S4 switch |
J13 = EXT |
External EXT_SPEED test point |
||||
J13 = POT | From Potentiometer R47 | ||||
J13 = INT_PWM | From internal PWM. PWM Duty cycle can be varied by rotating the POT R47 | ||||
J9 | MSP to MCx Shunt jumper bridge | Connects signals from MVU and user switches to MCF8329 when jumpers are inserted | Top | DRVOFF_SW |
DRVOFF |
DIR_SW | Pin 29 | ||||
MCU_RST | Pin 30 | ||||
SPEED_WAKE | SPEED/WAKE | ||||
MSP_SCL | SCL | ||||
MSP_SDA | SDA | ||||
MSP_CLK_P4.5 | NC | ||||
NC | NC | ||||
MSP_STE |
NC |
||||
MSP_A2 | NC | ||||
MSP_A1 | GCTRL | ||||
NC | NC | ||||
MSP_nFAULT | nFAULT | ||||
MSP_FGOUT | FGOUT | ||||
NC | NC | ||||
GND | GND | ||||
J12 | VREG_SEL | Selects VREG power supply |
Top |
Right position | VREG powered by MOSFET Q7 |
J1 | AVDD LED | Connects AVDD LED to 3.3V pull up |
Top |
Connected | D1 lights up when AVDD is turned ON |
J2 |
nFAULT LED |
Connects nFAULT LED to 3.3V pull up |
Top |
Connected | D2 Lights up when nFAULT is pulled low |
J3 |
PVDD LED |
Connects PVDD LED to 3.3V pull up |
Top |
Connected | D3 lights up when voltage is applied to PVDD |
S1 |
N/A |
Connects pins 29 and 30 to the appropriate signals based on MCF8329 variant |
Top |
Bottom | Set pins 29 and 30 for MCF8329A configuration |
Top |
Set pins 29 and 30 for MCF8329B configuration |
||||
S2 | DRVOFF |
Disables gate drivers |
Top |
Bottom |
MCF8329 Disabled |
Top |
MCF8329 Enabled | ||||
S3 | DIR | Controls direction of motor rotation |
Top |
Bottom | ABC |
Top | ACB | ||||
S4 | SPEED/WAKE | Pulls SPEED/WAKE pin High or Low. Used to keep MCF8329 awake and not idle when in I2C speed mode |
Top |
Bottom |
Pulls Speed/WAKE pin LOW |
Top |
Pulls SPEED/WAKE pin High |