SLLU383 October 2024
The MCF8329RRYEVM has 5 status LEDs that provide the status of power supplies and functions of the evaluation module. By default, the PVDD LED and AVDD LED lights up when the board is powered and the program has been flashed onto the microcontroller. Table 2-1 shows LED descriptions including those that are on during power up in bold with Figure 2-6 showing the locations of the LEDs.
Designator | Name | Color | Description |
---|---|---|---|
D1 | 3.3V | Green | Lights up when AVDD is turned ON |
D2 | nFAULT | Red | Lights up when fault condition has occurred on MCF8329 |
D3 | PVDD | Green | Lights up when voltage is applied on PVDD |
D13 | MSP_LED1 | Red | Used for UART or debugging |
D14 | MSP_LED2 | Red | Used for UART or debugging |