SLLU383 October   2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Device Information
    4. 1.4 Specification
  8. 2Hardware
    1. 2.1 Quick Start Guide
    2. 2.2 Hardware Setup
    3. 2.3 Hardware Connections Overview
    4. 2.4 Connection Details
    5. 2.5 MSP430FR2355 Microcontroller
    6. 2.6 LED Lights
    7. 2.7 User Configurable Settings
  9. 3Software
    1. 3.1 Firmware and GUI Application
    2. 3.2 Downloading and Running Motor Studio
    3. 3.3 Downloading Code Composer Studio and Importing GUI Firmware
    4. 3.4 Using eZ-FET to Program the Onboard MSP430FR2355
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks

Device Information

The MCF8329 is a 4.5V to 60V, three-phase brushless-DC gate driver IC with code-free sensorless field oriented control (FOC) for motor drive applications. The MCF8329 integrates a charge pump and uses bootstrap architecture to drive three high-side and three low-side N-channel MOSFETs with up to 1A peak source and 2A peak sink current. The MCF8329 also integrates a trickle charge pump to support 100% PWM duty cycle.

The internal sensorless FOC algorithm register configuration can be stored in non-volatile EEPROM enabling the device to operate stand-alone once the algorithm has been configured. Motor current is sensed using an integrated current sense amplifier supporting a single external shunt resistor. The device can receive a speed command through a PWM input, analog voltage, variable frequency square wave, or I2C command. There are a large number of protection features integrated into the MCF8329, intended to protect the device, motor, and system against fault events.

Part Number Firmware Version
MCF8329A1IQRRYRQ1 A