SLLU383 October   2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Device Information
    4. 1.4 Specification
  8. 2Hardware
    1. 2.1 Quick Start Guide
    2. 2.2 Hardware Setup
    3. 2.3 Hardware Connections Overview
    4. 2.4 Connection Details
    5. 2.5 MSP430FR2355 Microcontroller
    6. 2.6 LED Lights
    7. 2.7 User Configurable Settings
  9. 3Software
    1. 3.1 Firmware and GUI Application
    2. 3.2 Downloading and Running Motor Studio
    3. 3.3 Downloading Code Composer Studio and Importing GUI Firmware
    4. 3.4 Using eZ-FET to Program the Onboard MSP430FR2355
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks

Hardware Setup

The hardware required to run the motor is the MCF8329RRYEVM, a micro-USB cable, and a power supply with a DC output from 4.5V to 60V. Follow these steps to start up the MCF8329RRYEVM:

  1. Connect the DC power supply to header J10. Connect to PVDD and GND.
  2. Set user configurable jumper settings. For more information, see Section 2.7.
  3. Flash the firmware into the MCU as described in Section 3.4. Launch Motor Studio and disconnect the 4-pin JTAG connections.
  4. Turn on the power supply to power up the MCF8329RRYEVM.
  5. Connect a Micro-USB cable to the MCF8329RRYEVM and computer.

If using the MCF8329RRYEVM with an external microcontroller, then remove all shunt jumpers from jumper bridge J9. Connect the external MCUs pins to the respective jumpers on the right side of the jumper bridge J9.