SLLU383 October 2024
The MCF8329RRYEVM is rated for operation of 60V absolute maximum and currents up to 30A peak. To prevent personal injury, electrical shock hazard, damage the EVM, or a combination confirm that the EVMs voltage and current specifications are not exceeded.
The MCF8329EVM can support multiple variants of the MCF8329. To check which MCF8329 chip is populated on the EVM, check the sticker label for the part number of the chip populated by default.