The MCF8315PWPEVM is an evaluation module for the MCF8315 BLDC driver in the 24-pin HTSSOP (PWP) package. The MCF8315 is a 4.5V to 35V, 4A peak, sensorless FOC, integrated FET, and three-phase BLDC motor driver IC.
This EVM allows quick evaluation and configuration of the MCF8315 device to optimize for your BLDC motor application.
4.5V to 35V operation with 4A peak current
Sensorless Field Oriented Control (FOC)
Low MOSFETs RDS(ON)(H+L) at TJ=25°C: 265mΩ(typ.)
GUI software to simplify the MCx tuning process and performance evaluation