SLLU384 July   2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Quick Start Guide
    2. 2.2 Hardware Setup
    3. 2.3 Hardware Connections Overview – MCF8315PWPEVM
    4. 2.4 Connection Details
    5. 2.5 MSP430FR2355 Microcontroller & User Interface
    6. 2.6 LED Lights
    7. 2.7 User-Configurable Settings
  9. 3Software
    1. 3.1 Motor Studio GUI Application
      1. 3.1.1 Downloading and Running Motor Studio GUI
    2. 3.2 MSP430FR2355 Interface Firmware
      1. 3.2.1 Downloading Code Composer Studio and Importing MSP430FR2355 Interface Firmware Code
      2. 3.2.2 Using the eZ-FET to Program the MSP430FR2355
  10. 4Hardware Design Files
    1. 4.1 Schematics
      1. 4.1.1 Main Supply and Pi Filter
      2. 4.1.2 Connectors and Interface
      3. 4.1.3 USB to UART
      4. 4.1.4 MCU Programming and Debug
      5. 4.1.5 MSP430FR2355 MCU
      6. 4.1.6 MCF8315 3-Phase Sensorless FOC Integrated Driver
      7. 4.1.7 Buck Regulator
      8. 4.1.8 Status LEDs
      9. 4.1.9 Switches and Speed Input
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1.     Trademarks

Description

The MCF8315PWPEVM is an evaluation module for the MCF8315 BLDC driver in the 24-pin HTSSOP (PWP) package. The MCF8315 is a 4.5V to 35V, 4A peak, sensorless FOC, integrated FET, and three-phase BLDC motor driver IC.

This EVM allows quick evaluation and configuration of the MCF8315 device to optimize for your BLDC motor application.