SLLU384 July   2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Quick Start Guide
    2. 2.2 Hardware Setup
    3. 2.3 Hardware Connections Overview – MCF8315PWPEVM
    4. 2.4 Connection Details
    5. 2.5 MSP430FR2355 Microcontroller & User Interface
    6. 2.6 LED Lights
    7. 2.7 User-Configurable Settings
  9. 3Software
    1. 3.1 Motor Studio GUI Application
      1. 3.1.1 Downloading and Running Motor Studio GUI
    2. 3.2 MSP430FR2355 Interface Firmware
      1. 3.2.1 Downloading Code Composer Studio and Importing MSP430FR2355 Interface Firmware Code
      2. 3.2.2 Using the eZ-FET to Program the MSP430FR2355
  10. 4Hardware Design Files
    1. 4.1 Schematics
      1. 4.1.1 Main Supply and Pi Filter
      2. 4.1.2 Connectors and Interface
      3. 4.1.3 USB to UART
      4. 4.1.4 MCU Programming and Debug
      5. 4.1.5 MSP430FR2355 MCU
      6. 4.1.6 MCF8315 3-Phase Sensorless FOC Integrated Driver
      7. 4.1.7 Buck Regulator
      8. 4.1.8 Status LEDs
      9. 4.1.9 Switches and Speed Input
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1.     Trademarks

Features

  • 4.5V to 35V operation with 4A peak current

  • Onboard USB-to-I2C communication interface
  • Sensorless Field Oriented Control (FOC)

  • Low MOSFETs RDS(ON)(H+L) at TJ=25°C: 265mΩ(typ.)

  • GUI software to simplify the MCx tuning process and performance evaluation