SLLU385 July 2024
Designator |
Quantity |
Value |
Description | Package Reference | Part Number | Manufacturer |
---|---|---|---|---|---|---|
C3 |
1 |
4700pF |
CAP, CERM, 4700pF, 100V, +/- 10%, X7R, 0805 |
805 |
08051C472KAT2A |
AVX |
C11 |
1 |
0.1uF |
CAP, CERM, 0.1uF, 100V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 |
603 |
GCJ188R72A104KA01D |
MuRata |
C12, C15 |
2 |
10uF |
CAP, CERM, 10uF, 16V, +/- 20%, X5R, 0603 |
603 |
GRM188R61C106MAALD |
MuRata |
C13, C16 |
2 |
1uF |
CAP, CERM, 1uF, 16V, +/- 10%, X7R, 0603 |
603 |
C1608X7R1C105K080AC |
TDK |
C14 |
1 |
0.1uF |
CAP, CERM, 0.1µF, 16V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 |
603 |
0603YC104K4T4A |
AVX |
C17 |
1 |
0.1uF |
CAP, CERM, 0.1uF, 100V, +/- 10%, X7S, AEC-Q200 Grade 1, 0603 |
603 |
CGA3E3X7S2A104K080AB |
TDK |
FID1, FID2, FID3 |
3 |
Fiducial mark. There is nothing to buy or mount. |
N/A |
N/A |
N/A |
|
H1, H2, H3, H4 |
4 |
Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead |
Screw |
NY PMS 440 0025 PH |
B&F Fastener Supply |
|
H5, H6, H7, H8 |
4 |
Standoff, Hex, 0.5"L #4-40 Nylon |
Standoff |
1902C |
Keystone |
|
J1A, J2A |
2 |
Header, 100mil, 3x1, Gold, TH |
3x1 Header |
TSW-103-07-G-S |
Samtec |
|
J1B, J1C, J2B |
3 |
Header, 100mil, 1pos, Gold, TH |
Test point |
TSW-101-07-G-S |
Samtec |
|
J3 |
1 |
Header, 100mil, 6x2, Tin, TH |
Header, 6x2, 100mil, Tin |
PEC06DAAN |
Sullins Connector Solutions |
|
J6, J8 |
2 |
Header, 100mil, 2x1, Gold, TH |
2x1 Header |
TSW-102-07-G-S |
Samtec |
|
J7 |
1 |
Header, 100mil, 4x1, Tin, TH |
Header, 4x1, 100mil, TH |
PEC04SAAN |
Sullins Connector Solutions |
|
J9 |
1 |
D-Sub-9, 11Pos, Male, TH |
D-Sub-9, 2rows, Male, TH |
09 65 162 6810 |
Harting |
|
LBL1 |
1 |
Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll |
PCB Label 0.650 x 0.200 inch |
THT-14-423-10 |
Brady |
|
P1, P2, P3 |
3 |
Standard Banana Jack, Uninsulated, 15A |
Banana Jack |
108-0740-001 |
Cinch Connectivity |
|
R1, R6, R7 |
3 |
4.7k |
RES, 4.7 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
603 |
CRCW06034K70JNEA |
Vishay-Dale |
R2, R5, R11, R16, R21 |
5 |
0 |
RES, 0, 0%, 0.25 W, AEC-Q200 Grade 0, 0603 |
603 |
PMR03EZPJ000 |
Rohm |
R8, R12 |
2 |
0 |
RES, 0, 5%, 0.25 W, AEC-Q200 Grade 0, 1206 |
1206 |
CRCW12060000Z0EA |
Vishay-Dale |
R10, R14 |
2 |
60.4 |
RES, 60.4, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 |
805 |
CRCW080560R4FKEA |
Vishay-Dale |
R13 |
1 |
120 |
RES, 120, 5%, 0.5 W, 0805 |
805 |
ERJ-P06J121V |
Panasonic |
R17 |
1 |
1.00Meg |
RES, 1.00M, 1%, 0.125W, AEC-Q200 Grade 0, 0805 |
805 |
ERJ-6ENF1004V |
Panasonic |
SH-J1, SH-J2, SH-J8 |
3 |
Shunt, 2.54mm, Gold, Black |
Shunt, 2.54mm, Black |
60900213421 |
Wurth Elektronik |
|
TP1, TP3, TP5, TP6 |
4 |
Test Point, Multipurpose, White, TH |
White Multipurpose Test point |
5012 |
Keystone Electronics |
|
TP2, TP4 |
2 |
Test Point, Multipurpose, Blue, TH |
Blue Multipurpose Test point |
5127 |
Keystone Electronics |
|
TP7, TP8, TP11, TP12 |
4 |
Test Point, Multipurpose, Black, TH |
Black Multipurpose Test point |
5011 |
Keystone Electronics |
|
TP9, TP10 |
2 |
Test Point, Multipurpose, Red, TH |
Red Multipurpose Test point |
5010 |
Keystone Electronics |
|
W1 |
1 |
1mm Uninsulated Shorting Plug, 10.16mm spacing, TH |
Shorting Plug, 10.16mm spacing, TH |
D3082-05 |
Harwin |
|
C1, C5, C9, C10, C18 |
0 |
0.1uF |
CAP, CERM, 0.1uF, 16V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 |
603 |
CGJ3E2X7R1C104K080AA |
TDK |
C2, C4 |
0 |
20pF |
CAP, CERM, 20pF, 100V, +/- 5%, C0G/NP0, 0805 |
805 |
08051A200JAT2A |
AVX |
C6, C7, C8 |
0 |
220pF |
CAP, CERM, 220pF, 100V, +/- 5%, C0G/NP0, 0805 |
805 |
C0805C221J1GACTU |
Kemet |
C19 |
0 |
0.1uF |
CAP, CERM, 0.1µF, 100V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 |
603 |
HMK107B7104KAHT |
Taiyo Yuden |
D1 |
0 |
24V, 2-Channel ESD Protection Diode for In-Vehicle Networks, SC70-3 |
SC70-3 |
ESD2CAN24DCK |
Texas Instruments |
|
J4, J5 |
0 |
Header, 100mil, 2x1, Gold, TH |
2x1 Header |
TSW-102-07-G-S |
Samtec |
|
L1 |
0 |
100uH |
Inductor, Ferrite, 100uH, 0.15A, 2 ohm, SMD |
SMD, 4-Leads, Body 4.7 x 3.7mm |
ACT45B-101-2P-TL003 |
TDK |
L2, L3, L4, L5 |
0 |
3uH |
Ind Chip Wirewound 3uH 5% 7.9MHz 20Q-Factor Ceramic 300mA 1210 T/R |
1210 |
AISC-1210-3R0J-T |
Abracon |
R3 |
0 |
0 |
RES, 0, 5%, 0.063 W, 0402 |
402 |
RC0402JR-070RL |
Yageo America |
R4, R9 |
0 |
10.0k |
RES, 10.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
603 |
RMCF0603FT10K0 |
Stackpole Electronics Inc |
R15, R18, R20, R22 |
0 |
4.7k |
RES, 4.7 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
603 |
CRCW06034K70JNEA |
Vishay-Dale |
R19 |
0 |
60.4 |
RES, 60.4, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 |
805 |
CRCW080560R4FKEA |
Vishay-Dale |
SH-J3, SH-J4, SH-J5, SH-J6, SH-J7 |
0 |
Shunt, 2.54mm, Gold, Black |
Shunt, 2.54mm, Black |
60900213421 |
Wurth Elektronik |
|
U-SOIC |
0 |
Fault-Protected CAN FD Transceiver with Signal Improvement Capability (SIC) and Standby Mode |
SOIC8 |
Texas Instruments |
||
U-SOT |
0 |
Automotive High Speed CAN Transceiver |
SOT23-8 |
TCAN1044DDFRQ1 |
Texas Instruments |
|
XU1 |
0 |
Socket, SOIC-8, 1.27mm Pitch |
Socket, SOIC-8, 1.27mm Pitch |
SK02-0008SOP-QS-01A |
RS Tech Incorporated |