SLLU385A July   2024  – September 2024

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1.     Jumper Information
    2. 2.1 EVM Setup and Operation
      1. 2.1.1 Overview and Basic Operation Settings
        1. 2.1.1.1  VCC Power Supply (J3, P2, TP10)
        2. 2.1.1.2  I/O Power Supply VIO or VRXD (J3, J8, P1,or TP9)
        3. 2.1.1.3  Main Supply and I/O Header (J3)
        4. 2.1.1.4  TXD Input (J3 or TP5)
        5. 2.1.1.5  RXD Output (J3 or TP6)
        6. 2.1.1.6  Generic Pin 8 (J2, J3, or TP3)
        7. 2.1.1.7  Pin 8 - J2 Configurations (3-Way Jumper)
        8. 2.1.1.8  TP3 Configuration
        9. 2.1.1.9  Generic Pin 5 (J1, J3 or TP1)
        10. 2.1.1.10 Pin 5 – J1 Configurations (4-Way Jumper)
        11. 2.1.1.11 TP1 Configuration
        12. 2.1.1.12 J8 Configuration
        13. 2.1.1.13 SIC Network Configuration (J4 & J5)
      2. 2.1.2 Using CAN Bus Load, Termination, and Protection Configurations
      3. 2.1.3 Using Customer Installable I/O Options for Current Limiting, Pullup and Pulldown, Noise Filtering
  7. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  8. 4Additional Information
    1. 4.1 Trademarks
  9. 5Revision History

Pin 8 - J2 Configurations (3-Way Jumper)

If using separate I/O inputs, then J2 is used to configure pin 8 to: pullup to VIO, pullup to VCC or pulldown to GND. This pin can be pulled up to VIO by connecting a shunt to the J2A1 and J2A2 pins on J2, pulled up to VCC by connecting a shunt to the J2A2 and J2B pins, or pulled down to GND by connecting a shunt to the J2A2 and J2A3 pins on J1.

  • Mode Control input (S , STB, RS): if the device and application use pin 8 as mode control, set J2 to pulldown to GND for a normal or high-speed mode, (R11 is pre-installed with 0Ω resistor to GND for this purpose) or pullup to VCC/VIO for a silent or low-power standby mode.
  • Slope Control (RS): if the device and application use pin 8 as slope control, use the resistance to ground value to determine the slope of the driver output. R9 is left open for customers who want to install a resistance to ground and use slope mode.
  • Polarity Configuration (SW): if the device and application use pin 8 as polarity configuration, set J2 to pulldown to GND for normal polarity, or pullup to VIO for reverse polarity.
  • No Connection (NC): If the device and application require no use of pin 5, then leave open or pulled to GND.