SLLU385 July 2024
The generic 8-pin CAN EVM has footprints on the PCB for the installation of various filtering and protection options to adapt the EVM to match CAN network topology requirements if the EVM is being used as a CAN node.
Each digital input or output pin has footprints allowing for series current-limiting resistors (default populated with 0Ω), pullup or down resistors (depending on pin use), and a capacitor to GND which allows for RC filters when configured with a series resistor. Table 3-5 lists these features for each of the digital input and output pins of the EVM. Replace or populate the RC components as necessary for the application.
Device Pin | Jumper | Series R | Pullup and Pulldown | C to GND | Description | |||
---|---|---|---|---|---|---|---|---|
No. | Description | Type | Pullup | Pulldown | ||||
1 | TXD | Input | N/A | N/A | R16 | R15 PU/ R18 PD | C5 | |
4 | RXD | Output | N/A | N/A | R21 | R20 PU/ R22 PD | C9 | |
5 | NC | No Connect | N/A | N/A | N/A | N/A | N/A | |
SHDN, AB, EN, and LBK | Input | R1/R2 (J1) | R4/R5 (J1) | N/A | N/A | C1 | ||
FAULT | Output | R1/R2(J1) | R4/R5 (J1) | N/A | N/A | C1 | ||
VREF and SPLIT | Output | N/A | N/A | N/A | N/A | C1/C3 | Split termination: J1 to route output to split termination center point capacitor C3. EMC for systems not using split termination: C1 to GND. | |
VIO and VRXD | Supply Input | N/A | N/A | N/A | R2 PU/ R4 PD | C1/C10/C18 | Use J3, J8, P1 and TP9 as necessary to provide supply input. | |
8 | SW, RS, S, STB | Input | R6/R7 (J2) | R9/R11 (J2) | N/A | N/A | N/A | R9 pulldown to GND (J2) user-installable for use with slope mode on devices with RS pin. |
NC | No Connect | N/A | N/A | N/A | N/A | N/A |