SLLU385 July 2024
All key I/O and supply GND functions are brought to this header. This header can be used on either interface to test equipment or a short cable can be made to connect to an existing customer-application board with a CAN controller.
Pin | Connection | Description |
---|---|---|
1 | VCC | Pin 3 of transceiver, VCC |
3 | VIO | Supports level-shifting functions of devices with VIO or VRXD pin |
5 | P5 | Generic pin 5 of transceiver, various functions depending on transceiver, examples: VREF, SPLIT, VRXD, VIO, LBK, EN, AB, SHDN, FAULT and No Connect (NC) |
7 | P8 | Generic pin 8 of transceiver, normally used for mode control, examples: RS, SW, S, STB and No Connect (NC) |
9 | RXD | Pin 4 of transceiver, RXD (receive data) |
11 | TXD | Pin 1 of transceiver, TXD (transmit data) |
2 | GND | Pin 2 of transceiver, GND |
4 | ||
6 | ||
8 | ||
10 | ||
12 |
This header is arranged to provide a separate ground for each signal pair (TXD/GND and RXD/GND). If the EVM is being used with lab equipment, connect separate cables to these main points via simple 2-pin header connectors. If connecting the board to a processor-based system, connect a single cable with all power and signals via a 12-pin header cable to this port.